ProductsLogicFAST

FAST multiplexers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

FAST Multiplexers

 74F153 5V Dual 4-Input Multiplexer
N74F153NDIL-16ProductionSOT38-4Pb-FreeMSL=1
N74F153DSO-16ProductionSOT109-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74F157A 5V Quad 2-Input Multiplexer; Non-Inverting
 74F158A 5V Quad 2-Input Multiplexer; Inverting
 74F253 5V Dual 4-Input Multiplexer (3-State)
 74F257A 5V Quad 2-Input Multiplexer (3-State)
 74F258A 5V Quad 2-Input Multiplexer; Inverting (3-State)
 74F298 5V Quad 2-Input Multiplexer with Storage
 74F711A 5V quint 2-to-1 data selector multiplexer (3-state)
 74F711-1 5V quint 2-to-1 data selector multiplexer with 30 ohm termination resistors (3-state)
 74F712A 5V quint 3-to-1 data selector multiplexer (3-state)
 74F712-1 5V quint 3-to-1 data selector multiplexer with 30 ohm termination resistors (3-state)
 74F723A 5V quad 3-to-1 data selector multiplexer (3-state)
 74F723-1 5V quad 3-to-1 data selector multiplexer with 30 ohm termination resistors (3-state)
 74F725A 5V quad 4-to-1 data selector multiplexer (3-state)
 74F725-1 5V quad 4-to-1 data selector multiplexer with 30 ohm termination resistors (3-state)
More Information

Links

Standard ICs quick find
Logic sections