ProductsLogicFAST

FAST latches

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

FAST Latches

 74F259 5V 8-Bit Addressable Latch
 74F373 5V Octal D-Type Transparent Latch (3-State)
 74F2373 5V Octal D-Type Transparent Latch with 30 Ohm Termination Resistors (3-State)
 74F573 5V Octal D-Type Transparent Latch; Broadside Pinout Configuration (3-State)
 74F841 5V 10-Bit Bus Interface Latch; Non-Inverting (3-State)
 74F842 5V 10-Bit Bus Interface Latch; Inverting (3-State)
 74F843 5V 9-Bit Bus Interface Latch; Non-Inverting (3-State)
 74F845 5V 8-Bit Bus Interface Latch; Non-Inverting (3-State)
 74F846 5V 8-Bit Bus Interface Latch; Inverting (3-State)
More Information

Links

Standard ICs quick find
Logic sections