ProductsLogicEncoders

148 encoders

8-Input Priority Encoders

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

148 Encoders

 74F148 5V 8-Input Priority Encoder
 LPC2148 Microcontroller with USB 2.0 full-speed device, 512KB ISP/IAP flash, 2x10-bit ADC, DAC
More Information

Links

Standard ICs quick find
Logic sections