ProductsInterfaceDisplayPort

DisplayPort

Introduction

What is DisplayPort?

The VESA-approved digital display interface, DisplayPort, is a state-of-the-art digital audio/video interconnect intended to be used primarily between a computer and its display monitor or a home-theater system. NXP's simple interfacing solution with embedded ESD protection allows you to connect a multi-standard source using a DisplayPort connector directly to a DVI or HDMI interface.
Robustly bridging digital display standards
NXP DisplayPort-to-DVI/HDMI system solution
© December 2007; English; Ordering code: 9397 750 16211

Six-Channel Display 2:1 Multiplexers / 1:2 Demultiplexers

To support the new, high-speed motherboard graphics chipsets from Intel, AMD/ATI, and nVidia, these devices provide configurable routing of high-speed differential signals to DisplayPort and PCIe connectors, and use a high-bandwidth, 2:1 multiplexing or 1:2 de-multiplexing topology to preserve signal integrity.
High-bandwidth (de-)multiplexers for DisplayPort and PCIe
NXP six-channel display 2:1 multiplexers / 1:2 demultiplexers CBTL06121/122/141
© December 2007; English; Ordering code: 9397 750 16137

DisplayPort-to-DVI/HDMI Level Shifters

To support the new, high-speed motherboard graphics chipsets from Intel, AMD/ATI, nVidia, and others, these devices provide electrical-level translation from PCIe and DisplayPort signals to the current-mode outputs required to drive DVI and HDMI displays.
Signal translation from PCIe and DisplayPort to DVI and HDMI
NXP DisplayPort-to-DVI/HDMI level shifters PTN3300/3300A/3300B/3301
© March 2008; English; Ordering code: 9397 750 16192

DisplayPort-to-VGA Adapters

Low-cost DisplayPort™ to VGA adapter solution
NXP DisplayPort™ to VGA adapter IC PTN3392
© December 2008; English; Ordering code: 9397 750 16656
Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

DisplayPort Multiplexer/Demultiplexer Products

 CBTL06121A Gen1 DisplayPort Hex Display Multiplexer (A Pinout)
 CBTL06121B Gen1 DisplayPort Hex Display Multiplexer (B Pinout)
 CBTL06122A Gen2 DisplayPort Hex Display Multiplexer (A Pinout)
 CBTL06122B Gen2 DisplayPort Hex Display Multiplexer (B Pinout)
 CBTL06141 Gen1 DisplayPort Display 2:1 Multiplexer with 4:1 DDC/AUX Multiplexer
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

DisplayPort DVI/HDMI Level Shifter Products

 PTN3300A DVI and HDMI level shifter with up to 2.25Gbps operation, inverting 1.1V HPD
 PTN3300B DVI and HDMI level shifter with up to 2.25Gbps operation
PTN3300BHFHWQFN-48ProductionSOT1031-2Pb-Free        
PTN3300BHF2HWQFN-48DevelopmentSOT1074-1Pb-Free        
Family Functions Models Price Samples More...
 PTN3360A Enhanced performance HDMI/DVI level shifter with inverting HPD
 PTN3360B Enhanced performance HDMI/DVI level shifter
 PTN3361B HDMI/DVI level shifter with dongle detect support and active DDC buffer
 PTN3380B Enhanced performance HDMI/DVI level shifter with voltage regulator
 PTN3381B Enhanced performance HDMI/DVI level shifter with voltage regulator, dongle detect support and active DDC buffer
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

DisplayPort Adapter Products

 PTN3392 2-lane DisplayPort to VGA adapter IC
Support
More Information

Links

Standard ICs quick find
Interface sections