ProductsLogicDecoders

All decoders/demultiplexers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate Decoders/Demultiplexers

 74AUP1G181.8V single low-power 1-of-2 demultiplexer with deselected output (3-state)
 74AUP1G191.8V single low-power 1-of-2 decoder/multiplexer with a common output enable
 74LVC1G183.3V 1-of-2 non-inverting demultiplexer with 3-state deselected output
 74LVC1G193.3V 1-of-2 decoder/demultiplexer

Decoders/Demultiplexers

 74AHC1385V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74AHCT1385V 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled
 74AHC1395V Dual 2-to-4 Line Decoder/Demultiplexer
 74AHCT1395V Dual 2-to-4 Line Decoder/Demultiplexer; TTL Enabled
 74ALS1383-to-8 Line Decoder/Demultiplexer; Inverting
 74ALS139Dual 2-to-4 Line Decoder/Demultiplexer
 74F1385V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74F1395V Dual 2-to-4 Line Decoder/Demultiplexer
 74F1545V 4-to-16 Line Decoder/Demultiplexer
 74F5385V 1-of-8 Decoder (3-State)
 74HC425V BCD to Decimal Decoder (1-of-10)
 74HCT425V BCD to Decimal Decoder (1-of-10); TTL Enabled
 74HC1375V 3-to-8 Line Decoder/Demultiplexer with Address Latches; Inverting
 74HCT1375V 3-to-8 Line Decoder/Demultiplexer with Address Latches; Inverting; TTL Enabled
 74HC1385V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74HCT1385V 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled
 74HC1395V Dual 2-to-4 Line Decoder/Demultiplexer
 74HCT1395V Dual 2-to-4 Line Decoder/Demultiplexer; TTL Enabled
 74HC1545V 4-to-16 Line Decoder/Demultiplexer
 74HCT1545V 4-to-16 Line Decoder/Demultiplexer; TTL Enabled
 74HC2375V 3-to-8 Decoder/Demultiplexer with Address Latches
 74HCT2375V 3-to-8 Decoder/Demultiplexer with Address Latches; TTL Enabled
 74HC2385V 3-to-8 Decoder/Demultiplexer
 74HCT2385V 3-to-8 Decoder/Demultiplexer; TTL Enabled
 74HC45115V BCD to 7-Segment Latch/Decoder/Driver with Lamp Test Input
 74HCT45115V BCD to 7-Segment Latch/Decoder/Driver with Lamp Test Input; TTL Enabled
 74HC45145V 4-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH
 74HCT45145V 4-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH; TTL Enabled
 74HC45155V 4-to-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting
 74HCT45155V 4-to-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting; TTL Enabled
 HEF4028B1-of-10 Decoder
 HEF4511BBCD to 7-Segment Latch/Decoder/Driver with Lamp Test Input
 HEF4514B1-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH
 HEF4515B1-of-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting
 HEF4543BBCD to 7-Segment Latch/Decoder/Driver with Phase Input
 HEF4555BDual 1-to-4 Line Decoder/Demultiplexer
HEF4555BPDIL-16ProductionSOT38-4Pb-FreeMSL=1
HEF4555BTSO-16ProductionSOT109-1Pb-FreeMSL=1
HEF4555BBQDQFN-16InquireSOT763-1Pb-FreeMSL=1
Family Functions Literature Support Docs Price Buy Online More...
 HEF4556BDual 1-of-4 Decoder/Demultiplexer
 74LV1383.3V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74LV1393.3V Dual 2-to-4 Line Decoder/Demultiplexer
 74LVC138A3.3V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74LVC1393.3V Dual 2-to-4 Line Decoder/Demultiplexer
More Information

Links

Standard ICs quick find
Standard ICs sections