ProductsLogicDecoders

4511 decoders/demultiplexers

BCD to 7-Segment Latches/Decoders/Drivers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

4511 Decoders/Demultiplexers

 74HC4511 5V BCD to 7-Segment Latch/Decoder/Driver with Lamp Test Input
 74HCT4511 5V BCD to 7-Segment Latch/Decoder/Driver with Lamp Test Input; TTL Enabled
 HEF4511B BCD to 7-Segment Latch/Decoder/Driver with Lamp Test Input
More Information

Links

Standard ICs quick find
Logic sections