ProductsLogicDecoders

138 decoders/demultiplexers

3-to-8 Line Decoders/Demultiplexers; Inverting

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

138 Decoders/Demultiplexers

 74AHC138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74AHCT138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled
 74ALS138 3-to-8 Line Decoder/Demultiplexer; Inverting
74ALS138NDIL-16DiscontinuedSOT38-1                
74ALS138DSO-16DiscontinuedSOT109-1                
Family Functions Literature Support Docs
 74F138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74HC138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74HCT138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled
 LPC2138 Microcontroller with 512KB ISP/IAP flash, 2x10-bit ADC, DAC
 74LV138 3.3V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74LVC138A 3.3V 3-to-8 Line Decoder/Demultiplexer; Inverting
More Information

Links

Standard ICs quick find
Logic sections