ProductsLogicDecoders

138 decoders/demultiplexers

3-to-8 Line Decoders/Demultiplexers; Inverting

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

138 Decoders/Demultiplexers

 74AHC138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74AHCT138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled
74AHCT138DSO-16ProductionSOT109-1Pb-FreeMSL=1
74AHCT138PWTSSOP-16ProductionSOT403-1Pb-FreeMSL=1
74AHCT138BQDQFN-16ProductionSOT763-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74ALS138 3-to-8 Line Decoder/Demultiplexer; Inverting
 74F138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74HC138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74HCT138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled
 LPC2138 Microcontroller with 512KB ISP/IAP flash, 2x10-bit ADC, DAC
 74LV138 3.3V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74LVC138A 3.3V 3-to-8 Line Decoder/Demultiplexer; Inverting
More Information

Links

Standard ICs quick find
Logic sections