ProductsLogicDecoders

Decoders/Demultiplexers

Products

All and New

Parametric Filter (40)

FamilyAHC/T (4) AUP (2) FAST (2) HC/T (20) HEF (6) LV (2) LVC (4) Don't Care
Bit Width Low (4) Standard (36) Don't Care
VCC 0.8V (2) 1.2V (6) 1.5V (6) 1.8V (8) 2.5V (20) 2.7V (20) 3.3V (23) 5.0V (36) 6.0V (16) 10V (6) 15V (6) Don't Care
Logic I/O LevelsCMOS (20) TTL (20) Don't Care
TPD Typical 2-4ns (6) 4-10ns (6) ≥10ns (28) Don't Care
3-State OutputsYes (2) No (38) Don't Care
IOH Typical ≤12mA (35) 12-24mA (5) ≥24mA (4) Don't Care
IOL Typical ≤12mA (34) 12-24mA (6) ≥24mA (4) Don't Care
PackageSO (36) DIL (30) DQFN (18) TSSOP (18) SSOP (16) PicoGate (4) XSON (3) Don't Care

Function Numbers

18 1-of-2 Non-Inverting Demultiplexers
42 BCD to Decimal Decoders (1-of-10)
137 3-to-8 Line Decoders/Demultiplexers with Address Latches; Inverting
138 3-to-8 Line Decoders/Demultiplexers; Inverting
139 Dual 2-to-4 Line Decoders/Demultiplexers
154 4-to-16 Line Decoders/Demultiplexers
237 3-to-8 Decoders/Demultiplexers with Address Latches
238 3-to-8 Decoders/Demultiplexers
538 1-of-8 Decoders (3-State)
4028 1-to-10 Decoders
4511 BCD to 7-Segment Latches/Decoders/Drivers
4514 4-of-16 Decoders/Demultiplexers with Input Latches
4515 4-to-16 Decoders/Demultiplexers with Input Latches; Inverting
4543 BCD to 7-Segment Latches/Decoders/Drivers
4555 Dual 1-to-4 Line Decoders/Demultiplexers
4556 Dual 1-of-4 Decoders/Demultiplexers
More Information

Related Functions

Standard ICs quick find
Logic sections