| Family | HC/T (10) HEF (4) LV (1) | Don't Care |
Bit Width  | Standard (15) | Don't Care |
| Fmax Typical | 0-25MHz (3) 25-100MHz (14) 100-250MHz (1) | Don't Care |
VCC  | 1.2V (1) 1.5V (1) 1.8V (1) 2.5V (6) 2.7V (6) 3.3V (6) 5.0V (15) 6.0V (9) 10V (4) 15V (4) | Don't Care |
| Logic I/O Levels | CMOS (9) TTL (6) | Don't Care |
TPD Typical  | ≥10ns (15) | Don't Care |
| 3-State Outputs | No (15) | Don't Care |
IOH Typical  | ≤12mA (15) | Don't Care |
IOL Typical  | ≤12mA (15) | Don't Care |
| Package | DIL (15) SO (15) DQFN (8) SSOP (8) TSSOP (7) | Don't Care |