ProductsLogicCounters

BCD counters

Products

Parametric Filter (3)

FamilyHC/T (2) HEF (1) Don't Care
Bit Width Standard (3) Don't Care
Fmax Typical25-100MHz (3) Don't Care
VCC 2.5V (1) 2.7V (1) 3.3V (1) 5.0V (3) 6.0V (2) 10V (1) 15V (1) Don't Care
Logic I/O LevelsCMOS (2) TTL (1) Don't Care
TPD Typical ≥10ns (3) Don't Care
3-State OutputsNo (3) Don't Care
IOH Typical ≤12mA (3) Don't Care
IOL Typical ≤12mA (3) Don't Care
PackageDIL (3) SO (3) TSSOP (2) SSOP (1) Don't Care
More Information

Links

Standard ICs quick find
Standard ICs sections