ProductsLogicComparitors

85 comparators

4-Bit Magnitude Comparators

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

85 Comparators

 74F85 5V 4-Bit Magnitude Comparator
 74HC85 5V 4-Bit Magnitude Comparator
 74HCT85 5V 4-Bit Magnitude Comparator; TTL Enabled
 P89LPC985 Microcontroller with 8KB flash, 512-byte RAM, I2C and SPI and UART interfaces, 8x10-bit ADCs
P89LPC985FAPLCC-28DevelopmentSOT261-2Pb-Free        
P89LPC985FDHTSSOP-28DevelopmentSOT361-1Pb-Free        
Family Functions Literature Support Docs Consultants
More Information

Links

Standard ICs quick find
Logic sections