ProductsLogicComparitors

85 comparators

4-Bit Magnitude Comparators

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

85 Comparators

 74F85 5V 4-Bit Magnitude Comparator
 74HC85 5V 4-Bit Magnitude Comparator
 74HCT85 5V 4-Bit Magnitude Comparator; TTL Enabled
74HCT85NDIL-16ProductionSOT38-4Pb-FreeMSL=1
74HCT85DSO-16ProductionSOT109-1Pb-FreeMSL=1
74HCT85DBSSOP-16ProductionSOT338-1Pb-FreeMSL=1
Family Functions Literature Support Docs Price Buy Online More...
 P89LPC985 Microcontroller with 8KB flash, 512-byte RAM, I2C and SPI and UART interfaces, 8x10-bit ADCs
More Information

Links

Standard ICs quick find
Logic sections