ProductsLogicCBT

All CBT/D/LV/S/V products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

All CBT Products

 74CBTLV1G125Single bus switch
 CBTU0808Dual lane PCI Express port multiplexer
 CBT3125Quadruple FET Bus Switch
 CBT3126Quadruple FET Bus Switch
 CBT3244Discontinued; See CBT3244A
 CBT3244AOctal Bus Switch with Quad Output Enables
 CBT3245Discontinued; See CBT3245A
 CBT3245AOctal Bus Switch with Output Enable
 CBT3251Dual 1-of-8 FET Multiplexer/Demultiplexer
 CBT3253Dual 1-of-4 FET Multiplexer/Demultiplexer
 CBT3253ADual 1-of-4 FET multiplexer/demultiplexer
 CBTD3253Dual 1-of-4 FET Multiplexer/Demultiplexer with Level Shifting
 CBTS3253Dual 1-of-4 FET Multiplexer/Demultiplexer with Schottky Diode
 CBT3257Quad 1-of-2 Multiplexer/Demultiplexer
 CBT3257AQuad 1-of-2 multiplexer/demultiplexer
 CBTD3257Quad 1-of-2 Multiplexer/Demultiplexer with Level Shifting
 CBTS3257Quad 1-of-2 Multiplexer/Demultiplexer with Schottky Diode
 CBT3306Dual Bus Switch
 CBTD3306Dual Bus Switch with Level Shifting
 CBTS3306Dual Bus Switch with Schottky Diode Clamping
 CBT338410-Bit Bus Switch with Dual Output Enables
 CBTD338410-Bit Level Shifting Bus Switch with 5-Bit Output Enables
 CBTS338410-Bit Bus Switch with 5-Bit Output Enables and Schottky Undershoot Protection
 CBT385710-Bit Bus Switch with 10K Ohm Pull-Down Termination Resistors
 CBTV401010-Bit DDR SDRAM Mux/Bus Switch
 CBTV402020-bit DDR SDRAM 2:1 MUX
 CBTU441111-bit DDR2 SDRAM mux/bus switch with 12Ω on-resistance
 CBTL06121AGen1 DisplayPort Hex Display Multiplexer (A Pinout)
 CBTL06121BGen1 DisplayPort Hex Display Multiplexer (B Pinout)
 CBTL06122AGen2 DisplayPort Hex Display Multiplexer (A Pinout)
 CBTL06122BGen2 DisplayPort Hex Display Multiplexer (B Pinout)
 CBTL06141Gen1 DisplayPort Display 2:1 Multiplexer with 4:1 DDC/AUX Multiplexer
 CBT680010-Bit Bus Switch with Precharged Outputs for Live Insertion
 CBT681010-Bit Bus Switch with Precharged Outputs and Schottky Undershoot Protection for Live Insertion
CBT6810PWTSSOP-24ProductionSOT355-1Pb-Free        
CBT6810DKQSOP-24ProductionSOT556-1Pb-Free        
Family Functions Literature Models Price Buy Online More...
 CBT682020-Bit Bus Switch with Precharged Outputs and Schottky Undershoot Protection for Live Insertion
 CBT683216-Bit 1-of-2 Multiplexer/Demultiplexer with Precharged Outputs and Schottky Undershoot Protection for Live Insertion
 CBT6832C16-Bit 1-of-2 Multiplexer/Demultiplexer with Precharged Outputs and Charge Pump Undershoot Protection for Live Insertion
 CBT6832D16-Bit Controlled Enable Rate 1-of-2 Multiplexer/Demultiplexer with Precharged Outputs and Charge Pump Undershoot Protection for Live Insertion
 CBT6832E16-Bit Controlled Enable Rate 1-of-2 Multiplexer/Demultiplexer with Precharged Outputs and Schottky Undershoot Protection for Live Insertion
 CBT1621020-Bit Bus Switch with 10-Bit Output Enables
 CBTD1621020-Bit Level-Shifting Bus Switch with 10-Bit Output Enables
 CBT1621124-Bit Bus Switch with 12-Bit Output Enables
 CBTD1621124-Bit Level-Shifting Bus Switch with 12-Bit Output Enables
 74CBTLV1621124-Bit Low-Voltage Bus Switch
 CBT1621224-Bit Bus Exchange Switch with 12-Bit Output Enables
 CBTD1621224-Bit Level-Shifting Bus Exchange Switch with 12-Bit Output Enables
 CBT1621324-Bit Bus Exchange Switch with 12-Bit Output Enables
 CBTD1621324-Bit Level-Shifting Bus Exchange Switch with 12-Bit Output Enables
 CBT1629212-bit 1-of-2 Multiplexer/Demultiplexer with Internal Pulldown Resistors
More Information

Links

Standard ICs quick find
Standard ICs sections