ProductsLogicBuffers

827 buffers/drivers

Buffers/Line Drivers, Non-Inverting (3-State)

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

827 Buffers/Drivers

 74ABT8275V 10-Bit Buffer/Line Driver; Non-Inverting (3-State)
 74F8275V 10-Bit Buffer/Line Driver; Non-Inverting (3-State)
 74LVC827A3.3V 10-Bit Buffer/Line Driver; Non-Inverting (3-State)

16-Bit 827 Buffers/Drivers

 74ABT16827A5V 20-Bit Buffer/Line Driver; Non-Inverting (3-State)
74ABT16827ADLSSOP-56DiscontinuedSOT371-1                
74ABT16827ADGGTSSOP-56DiscontinuedSOT364-1                
Family Functions Literature Support Docs
 74ABTH16827A5V 20-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74ABT162827A5V 20-Bit Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)
 74ALVCH168273.3V 20-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74ALVCH1628273.3V 20-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74ALVT168273.3V 20-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74ALVT1628273.3V 20-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
More Information

Links

Standard ICs quick find
Standard ICs sections