ProductsLogicBuffers

541 buffers/drivers

Buffers/Line Drivers (3-State)

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

541 Buffers/Drivers

 74ABT541 5V Octal Buffer/Line Driver (3-State)
 74AHC541 5V Octal Buffer/Line Driver (3-State)
 74AHCT541 5V Octal Buffer/Line Driver; TTL Enabled (3-State)
 74ALVC541 3.3V Octal Buffer/Line Driver (3-State)
 74F541 5V Octal Buffer/Line Driver (3-State)
 74HC541 5V Octal Buffer/Line Driver; Non-Inverting (3-State)
 74HCT541 5V Octal Buffer/Line Driver; Non-Inverting; TTL Enabled (3-State)
 74LV541 3.3V Buffer/Line Driver (3-State)
 74LVC541A 3.3V Buffer/Line Driver (3-State)

16-Bit 541 Buffers/Drivers

 74ABT16541 5V 16-Bit Buffer/Line Driver (3-State)
 74ABTH16541 5V 16-Bit Buffer/Line Driver with Bus Hold (3-State)
 74ALVT16541 3.3V 16-Bit Buffer/Line Driver with Bus Hold (3-State)
 74LVCH16541A 3.3V 16-Bit Buffer/Line Driver with Bus Hold (3-State)
More Information

Links

Standard ICs quick find
Logic sections