ProductsLogicBuffers

540 buffers/drivers

Buffers/Line Drivers, Inverting (3-State)

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

540 Buffers/Drivers

 74ABT540 5V Octal Buffer/Line Driver; Inverting (3-State)
 74F540 5V Octal Buffer/Line Driver; Inverting (3-State)
 74HC540 5V Octal Buffer/Line Driver; Inverting (3-State)
 74HCT540 5V Octal Buffer/Line Driver; Inverting; TTL Enabled (3-State)

16-Bit 540 Buffers/Drivers

 74ALVCH16540 3.3V 16-Bit Buffer/Line Driver; Inverting with Bus Hold (3-State)
More Information

Links

Standard ICs quick find
Logic sections