ProductsLogicBuffers

38 buffers/drivers

2-Input NAND Buffers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 38 Buffers/Drivers

 74AUP1G381.8V single low-power 2-input NAND gate with open-drain output
 74LVC1G383.3V single 2-input NAND gate with open-drain outputs
74LVC1G38GVPicoGate-5ProductionSOT753Pb-FreeMSL=1
74LVC1G38GWPicoGate-5ProductionSOT353-1Pb-FreeMSL=1
74LVC1G38GMXSON-6ProductionSOT886Pb-FreeMSL=1
74LVC1G38GFXSON-6DevelopmentSOT891Pb-Free        
Family Functions Literature Support Docs Markings Price Samples More...

Dual-Gate 38 Buffers/Drivers

 74AUP2G381.8V dual low-power 2-input NAND gate with open-drain outputs
 74LVC2G383.3V Dual 2-Input NAND Buffer (Open-Drain)

38 Buffers/Drivers

 74ALS38A2-Input NAND Buffer (Open Collector)
 74F385V 2-Input NAND Buffer (Open Collector)
 P89LPC938Microcontroller with 8KB 3V flash, 10-bit A/D converter, 4 PWMs, I2C and SPI and UART interfaces
 74LVC38A3.3V Quad 2-Input NAND Buffer (Open Drain)
More Information

Links

Standard ICs quick find
Standard ICs sections