ProductsLogicBuffers

241 buffers/drivers

Buffers/Line Drivers, Non-Inverting (3-State)

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Dual-Gate 241 Buffers/Drivers

 74AHC2G2415V Dual Buffer/Line Driver (3-State)
 74AHCT2G2415V Dual Buffer/Line Driver; TTL Enabled (3-State)
 74AUP2G2411.8V dual low-power buffer/line driver (3-state)
 74LVC2G2413.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs (3-State)

241 Buffers/Drivers

 74ABT2415V Octal Buffer/Line Driver; Non-Inverting (3-State)
 74ABT22415V Octal Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)
 74ALS241ABuffer/Line Driver; Non-Inverting (3-State)
 74ALS241A-1Buffer/Line Driver; Non-Inverting; Sinks 48mA within 5% Vcc Range (3-State)
 74F2415V Octal Buffer/Line Driver; Non-Inverting (3-State)
 74F241A5V Octal Buffer/Line Driver with Reduced Ground-Noise Effects; Non-Inverting (3-State)
 74HC2415V Octal Buffer/Line Driver; Non-Inverting (3-State)
74HC241NDIL-20ProductionSOT146-1Pb-FreeMSL=1
74HC241DSO-20ProductionSOT163-1Pb-FreeMSL=1
74HC241DBSSOP-20ProductionSOT339-1Pb-FreeMSL=1
74HC241PWTSSOP-20ProductionSOT360-1Pb-FreeMSL=1
Family Functions Literature Support Docs Price Buy Online More...
 74HCT2415V Octal Buffer/Line Driver; Non-Inverting; TTL Enabled (3-State)
 74LV2413.3V Octal Buffer/Line Driver; Non-Inverting (3-State)
 74LVC241A3.3V Buffer/Line Driver; Non-Inverting (3-State)
 74LVT2413.3V buffer/line driver; non-inverting (3-state)
 74LVT22413.3V buffer/line driver; non-inverting with 30Ω termination resistors (3-state)

16-Bit 241 Buffers/Drivers

 74ABT16241A5V 16-Bit Buffer/Line Driver; Non-Inverting (3-State)
 74ABTH16241A5V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74ALVT162413.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74ALVT1622413.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74LVC16241A3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State)
More Information

Links

Standard ICs quick find
Standard ICs sections