ProductsLogicBuffers

240 buffers/drivers

Buffers/Line Drivers, Inverting (3-State)

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 240 Buffers/Drivers

 74AUP1G2401.8V single low-power inverting buffer/line driver; 3-state

Dual-Gate 240 Buffers/Drivers

 74AUP2G2401.8V dual low-power inverting buffer/line driver (3-state)
 74LVC2G2403.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs; Inverting (3-State)

240 Buffers/Drivers

 74ABT2405V Octal Buffer/Line Driver; Inverting (3-State)
 74ABT22405V Buffer/Line Driver; Inverting with 30 Ohm Termination Resistors (3-State)
 74ALS240ABuffer/Line Driver; Inverting (3-State)
 74ALS240A-1Buffer/Line Driver; Inverting; sinks 48mA within 5% Vcc Range (3-State)
 74F2405V Octal Buffer/Line Driver; Inverting (3-State)
 74HC2405V Octal Buffer/Line Driver; Inverting (3-State)
 74HCT2405V Octal Buffer/Line Driver; Inverting; TTL Enabled (3-State)
 LPC3240ARM926-EJS microcontroller with 256KB SRAM, hardware vector floating-point coprocessor, USB On-The-Go host/device, SDRAM memory interface, 10/100 ethernet, SD interface
 74LVC240A3.3V Buffer/Line Driver; Inverting (3-State)
74LVC240ADSO-20ProductionSOT163-1Pb-FreeMSL=1
74LVC240ADBSSOP-20ProductionSOT339-1Pb-FreeMSL=1
74LVC240APWTSSOP-20ProductionSOT360-1Pb-FreeMSL=1
74LVC240ABQDQFN-20ProductionSOT764-1Pb-Free        
Family Functions Literature Models Support Docs Price Buy Online More...
 74LVT2403.3V buffer/line driver; inverting (3-state)

16-Bit 240 Buffers/Drivers

 74ABT1622405V 16-Bit Buffer/Line Driver; Inverting with 30 Ohm Termination Resistors (3-State)
 74ABTH1622405V 16-Bit Buffer/Line Driver; Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74ABT16240A5V 16-Bit Buffer/Line Driver; Inverting (3-State)
 74ABTH16240A5V 16-Bit Buffer/Line Driver; Inverting with Bus Hold (3-State)
 74ALVT162403.3V 16-Bit Buffer/Line Driver; Inverting with Bus Hold (3-State)
 74ALVT1622403.3V 16-Bit Buffer/Line Driver; Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74LVC16240A3.3V 16-Bit Buffer/Line Driver; Inverting (3-State)
 74LVT16240A3.3V 16-bit buffer/line driver; inverting (3-state)
 74LVT162240A3.3V 16-bit buffer/line driver; inverting with 30Ω termination resistors (3-state)
More Information

Links

Standard ICs quick find
Standard ICs sections