ProductsLogicBuffers

125 buffers/drivers

Buffers/Line Drivers (3-State)

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 125 Buffers/Drivers

 74AHC1G1255V Single Buffer/Line Driver with Active LOW Output Enable (3-State)
 74AHCT1G1255V Single Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74AUP1G1251.8V single low-power buffer/line driver (3-state)
 74AUP1Z1251.8V single low-power X-tal driver with enable and internal resistor
 74CBTLV1G125Single bus switch
 74HC1G1255V Single Buffer/Line Driver with Active LOW Output Enable (3-State)
 74HCT1G1255V Single Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74LVC1G1253.3V single buffer/line driver with active LOW output enable (3-state)

Dual-Gate 125 Buffers/Drivers

 74AHC2G1255V Dual Bus Buffer/Line Driver (3-State)
 74AHCT2G1255V Dual Bus Buffer/Line Driver; TTL Enabled (3-State)
 74AUP2G1251.8V dual low-power buffer/line driver (3-state)
 74HC2G1255V Dual Buffer/Line Driver with Active LOW Output Enable (3-State)
 74HCT2G1255V Dual Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74LVC2G1253.3V Dual Bus Buffer/Line Driver (3-State)

125 Buffers/Drivers

 74ABT1255V Quad Buffer/Line Driver with Active LOW Output Enable (3-State)
 74AHC1255V Quad Buffer/Line Driver with Active LOW Output Enable (3-State)
 74AHCT1255V Quad Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74ALVC1253.3V Quad Buffer/Line Driver (3-State)
 74F1255V Quad Buffer/Line Driver with Active LOW Output Enable (3-State)
 74HC1255V Quad Buffer/Line Driver with Active LOW Output Enable (3-State)
74HC125NDIL-14ProductionSOT27-1Pb-FreeMSL=1
74HC125DSO-14ProductionSOT108-1Pb-FreeMSL=1
74HC125DBSSOP-14ProductionSOT337-1Pb-FreeMSL=1
74HC125PWTSSOP-14ProductionSOT402-1Pb-FreeMSL=1
74HC125BQDQFN-14InquireSOT762-1Pb-FreeMSL=1
Family Functions Literature Support Docs Price Buy Online More...
 74HCT1255V Quad Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74LV1253.3V Quad Buffer/Line Driver with Active LOW Output Enable (3-State)
 74LVC125A3.3V Buffer/Line Driver with Active LOW Output Enable (3-State)
 74LVT1253.3V buffer/line driver with active LOW output enable and bus hold (3-state)
 74LVTH1253.3V buffer/line driver with active LOW output enable and bus hold (3-state)
More Information

Links

Standard ICs quick find
Standard ICs sections