ProductsLogicBuffers

06 buffers/drivers

Buffer/Drivers, Inverting

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 06 Buffers/Drivers

 74AHC1G065V Single Inverter with Open-Drain Outputs
74AHC1G06GVPicoGate-5ProductionSOT753Pb-FreeMSL=1
74AHC1G06GWPicoGate-5ProductionSOT353-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Markings Price Buy Online More...
 74AHCT1G065V Single Inverter with Open-Drain Outputs; TTL Enabled
 74AUP1G061.8V single low-power inverter with open-drain output
 74LVC1G063.3V single inverter with open-drain outputs

Dual-Gate 06 Buffers/Drivers

 74LVC2G063.3V Dual Open Drain Inverter

Triple-Gate 06 Buffers/Drivers

 74HC3G065V Triple Open Drain Inverter
 74HCT3G065V Triple Open Drain Inverter; TTL Enabled
 74LVC3G063.3V Triple Inverter with Open Drain

06 Buffers/Drivers

 74F065V Hex Inverter with Open-Drain Outputs
 74F06A5V Hex Inverter with Open-Drain Outputs
 P89LPC906Microcontroller with 1KB 3V flash, 128-byte RAM
 74LVC06A3.3V Hex Inverter with Open-Drain Outputs
More Information

Links

Standard ICs quick find
Standard ICs sections