ProductsLogicBuffers

Buffers/Drivers

Products

All and New

  • All Buffers/Drivers
  • New Buffers/Drivers

Parametric Filter (192)

FamilyABT (14) AHC/T (22) AUP (15) AVC (2) ALVC (9) ALVT (8) FAST (18) HC/T (38) HEF (5) MB (1) LV (6) LVC (37) LVT (17) Don't Care
Bit Width Low (61) Standard (96) Wide (35) Don't Care
VCC 0.8V (13) 1.2V (50) 1.5V (50) 1.8V (69) 2.5V (107) 2.7V (124) 3.3V (125) 5.0V (120) 6.0V (24) 10V (5) 15V (5) Don't Care
Logic I/O LevelsTTL (140) CMOS (52) Don't Care
TPD Typical 0-2ns (26) 2-4ns (98) 4-10ns (69) ≥10ns (49) Don't Care
3-State OutputsYes (153) No (39) Don't Care
Bus HoldYes (28) No (164) Don't Care
Series ResistorsYes (19) No (173) Don't Care
IOH Typical ≤12mA (89) 12-24mA (51) ≥24mA (67) Not Listed (24) Don't Care
IOL Typical ≤12mA (100) 12-24mA (47) ≥24mA (88) Don't Care
PackageTSSOP (125) SO (96) SSOP (87) DIL (61) DQFN (55) XSON (45) PicoGate (31) VSSOP (28) XQFN (12) HUQFN (3) VFBGA (3) HVQFN (2) LFBGA (2) QFP (1) Don't Care

Function Numbers

06 Buffers/Drivers, Inverting
07 Buffers with Open-Drain Outputs
34 Buffer Gates
37 2-Input NAND Buffers
38 2-Input NAND Buffers (Open Collector)
125 Buffers/Line Drivers (3-State)
126 Buffers/Line Drivers (3-State)
240 Buffers/Line Drivers, Inverting (3-State)
241 Buffers/Line Drivers, Non-Inverting (3-State)
244 Buffers/Line Drivers, Non-Inverting (3-State)
344 1-to-4 Address Drivers (3-State)
365 Buffers/Line Drivers (3-State)
366 Buffers/Line Drivers, Inverting (3-State)
367 Buffers/Line Drivers (3-State)
368 Buffers/Line Drivers, Inverting (3-State)
456 Buffers/Line Drivers with Parity Non-Inverting (3-State)
540 Buffers/Line Drivers, Inverting (3-State)
541 Buffers/Line Drivers (3-State)
656 Buffers/Line Drivers with Parity Non-Inverting (3-State)
756 Inverter Buffers (Open Collector)
757 Buffers (Open Collector)
760 Buffers (Open Collector)
804 2-Input NAND Drivers
805 2-Input NOR Drivers
808 2-Input AND Drivers
827 Buffers/Line Drivers, Non-Inverting (3-State)
828 Buffers/Line Drivers, Inverting (3-State)
832 2-Input OR Drivers
1240 Buffers, Light Load Version of 240 (3-State)
1244 Buffers, Light Load Version of 244 (3-State)
1326 Buffers/Line Drivers, Inverting (3-State)
1403 3.3V Combined 8-Bit Bus Receivers and 4-Bit Bus Drivers
1804 2-Input NAND Drivers, Center Power Pin Version of 804
1805 2-Input NOR Driver, Center Power Pin Version of 805
1808 2-Input AND Driver, Center Power Pin Version of 808
1832 2-Input OR Driver, Center Power Pin Version of 832
2244 Buffers/Line Drivers, Non-Inverting (3-State)
2541 Buffers/Line Drivers (3-State)
2827 Buffers/Line Drivers, Non-Inverting (3-State)
3037 2-Input NAND 30 Ohm Line Drivers, Inverting
3038 2-Input NAND 30 Ohm Line Drivers, Inverting (Open Collector)
3040 4-Input NAND 30 Ohm Line Drivers, Inverting
4041 Buffers, True Complement
4049 Buffers, Inverting
4050 Buffers, Non-Inverting
4502 Strobed Hex Inverter, Buffer (3-State)
5300 Fiber Optic LED Drivers
30244 30 Ohm Tranmission Line/Backplane Drivers, Non-Inverting (Open Collector)
40098 Inverting Buffer (3-State)
40240 Buffers/Line Drivers, Inverting (3-State)
40244 Buffers/Line Drivers, Non-Inverting (3-State)
More Information

Related Functions

Standard ICs quick find
Logic sections