ProductsInterfaceBridges

UART to I2C master/GPIO bridges

Introduction
NXP Semiconductors offers easy-to-use bridge solutions that enable long distance communication with remote I2C or GPIO devices via a simple RS232 connection. By using our UART to I2C master/GPIO bridges, you can easily detect remote push button/keypad presses, sense environmental conditions in distant systems, control LEDs/displays, and operate fans.
The bridges' I2C master interface controls the I2C bus without needing a remote host processor. For more advanced remote systems, the I2C interface is also multi-master capable. The I2C interface supports speeds up to 400KHz. The bridges' UART interface offers high-speed transfer rates up to 460.8Kbps and has a sleep/power-down mode with wake-up pin.
The bridges operate from 2.3V to 3.6V and come in TSSOP packages. They can be used in industrial applications with a temperature range of -40 to +85 °C.
Uses

RS232 Communication to Remote I2C Devices

The UART to I2C-bus master bridge functionality allows a host with RS232 capability to communicate with remote I2C devices. Remote I2C devices can include temperature sensors, LCD displays, A/D converters, and smart card readers.

RS232 Communication with Remote Input/Output Devices

The UART to GPIO bridge functionality allows a host to communicate with remote GPIO devices over a RS232 connection. Remote GPIO devices can include LED indicators, push button switches, reset/control signal lines, and fan controllers.
Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

UART to I2C Master/GPIO Bridges

 SC18IM700 UART bridge to I2 master with GPIO
SC18IM700IPWTSSOP-16ProductionSOT403-1Pb-Free        
Family Functions Literature Support Docs Price More...
Support

Demonstration and Evaluation Boards

More Information

Literature

PL Interface Products in Set-top Box Applications
Solutions Marketing Presentation
© May 2009; English; Ordering code: Not Orderable
PL Interface Products Enterprise Network & Computing
Solutions Marketing Presentation
© April 2009; English; Ordering code: Not Orderable
Your complete choice for I2C-bus peripherals
Our invention, your solution to everyday design challenges
© December 2007; English; Ordering code: 9397 750 15669
Demonstration and Evaluation Boards
Interface Products
© August 2007; English; Ordering code: Not Orderable
Connect I2C/SPI slave or UART to I2C/SPI master or GPIO
NXP I2C/SPI master bridges SC18IS600/601, SC18IS602/603, and SC18IM700
© November 2006; English; Ordering code: 9397 750 15763
Low-power bridges for SPI slave or UART to I2C master or GPIO
NXP I2C master bridges SC18IS600/601 and SC18IM700
© September 2006; English; Ordering code: 9397 750 15674

Links

Standard ICs quick find
Interface sections