ProductsInterfaceBridges

SPI slave to I2C master/GPIO bridges

Introduction
NXP bridge solutions include products that provide seamless protocol convergence between the two widely-used, bus-shared architectures: SPI and I2C. Our bridges allow hosts having an SPI bus to easily communicate with I2C-bus devices such as LCD displays, temperature/voltage sensors, and EEPROM data storage. Our bridges' GPIOs further allow you to expand your system for detecting push buttons/keypads and controlling LEDs and fans.
The bridge interface to the SPI bus is a slave that uses four wires (2 data and 2 control signals) and operates at speeds as high as 3Mbps. The bridge interface to the I2C bus is a master that uses two wires (SCL and SDA) and supports speeds up to 400KHz. The bridge GPIOs are configurable.
These bridges operate from 2.4V to 3.6V and come in TSSOP packages and feature a power-down mode. They can be used in industrial applications with a temperature range of -40 to +85 °C.
Uses

SPI to I2C Translation

An SPI slave to I2C-bus master bridge allows a host with SPI-bus capability to transparently communicate to an I2C-bus. Our bridge's I2C bus controller has multi-master capability. This allows it to share the bus with other I2C masters such as a microcontroller.

SPI to GPIO System Expansion

Additional GPIOs can be used for:
  • System monitoring
  • Diagnostics
  • LED lighting/blinking
  • Button/Keypad press detection
  • Status information
Products

Comparison Table

Product GPIOs Oscillator SPI Speed
SC18IS600 4 Internal 1 Mbps
SC18IS601 3 External 3 Mbps
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

SPI Slave to I2C Master/GPIO Bridges

 SC18IS600 SPI slave bridge to I2C master with GPIO with internal clock
 SC18IS601 SPI slave bridge to I2C master with GPIO with external clock
SC18IS601IPWTSSOP-16ProductionSOT403-1Pb-FreeMSL=1
Family Functions Literature Price More...
Support

Demonstration and Evaluation Boards

More Information

Literature

PL Interface Products in Set-top Box Applications
Solutions Marketing Presentation
© May 2009; English; Ordering code: Not Orderable
PL Interface Products Enterprise Network & Computing
Solutions Marketing Presentation
© April 2009; English; Ordering code: Not Orderable
Your complete choice for I2C-bus peripherals
Our invention, your solution to everyday design challenges
© December 2007; English; Ordering code: 9397 750 15669
Demonstration and Evaluation Boards
Interface Products
© August 2007; English; Ordering code: Not Orderable
Connect I2C/SPI slave or UART to I2C/SPI master or GPIO
NXP I2C/SPI master bridges SC18IS600/601, SC18IS602/603, and SC18IM700
© November 2006; English; Ordering code: 9397 750 15763
Low-power bridges for SPI slave or UART to I2C master or GPIO
NXP I2C master bridges SC18IS600/601 and SC18IM700
© September 2006; English; Ordering code: 9397 750 15674

Links

Standard ICs quick find
Interface sections