ProductsInterfaceBridges

All bridges

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

All Bridges

 SC16IS740 I2C/SPI slave bridge to single UART with 64 byte FIFOs, 115.2Kbit/s IrDA
 SC16IS750 I2C/SPI slave bridge to single UART with 64 byte FIFOs, 115.2Kbit/s IrDA, 8 GPIOs
 SC16IS752 I2C/SPI slave bridge to dual UARTs with 64 byte FIFOs, 115.2Kbit/s IrDA, 8 GPIOs
 SC16IS760 I2C/SPI slave bridge to single UART with 64 byte FIFOs, 1.152Mbit/s IrDA, 8 GPIOs
 SC16IS762 I2C/SPI slave bridge to dual UARTs with 64 byte FIFOs, 1.152Mbit/s IrDA, 8 GPIOs
 SC18IS600 SPI slave bridge to I2C master with GPIO with internal clock
 SC18IS601 SPI slave bridge to I2C master with GPIO with external clock
 SC18IS602 See SC18IS602B replacement
 SC18IS602B I2C slave bridge to SPI master bridge with internal clock, SS2 SPI slave select signal
 SC18IS603 I2C slave bridge to SPI master bridge with external clock
 SC18IM700 UART bridge to I2 master with GPIO
More Information

Links

Standard ICs quick find
Interface sections