ProductsLogicAVC

AVC transceivers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate AVC/M Transceivers

 74AVC1T45 2.5V single, dual-supply voltage level translating transceiver (3-state)
 74AVCH1T45 2.5V single, dual-supply voltage level translating transceiver with bus hold (3-state)

Dual-Gate AVC/M Transceivers

 74AVC2T45 2.5V dual-bit, dual-supply voltage level translating transceiver (3-state)
 74AVCH2T45 2.5V dual-bit, dual-supply voltage level translating transceiver with bus hold (3-state)

AVC/M Transceivers

 74AVC8T245 2.5V 8-bit dual-supply voltage-level translating transceiver with configurable voltage translation (3-state)
 74AVCH8T245 2.5V 8-bit dual-supply voltage-level translating transceiver with configurable voltage translation and bus hold (3-state)

16-Bit AVC/M Transceivers

 74AVC16245 2.5V 16-Bit Transceiver with Direction Pin; Non-Inverting (3-State)
 74AVCH16245 2.5V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)
 74AVC16T245 2.5V 16-bit dual-supply voltage-level translating transceiver with direction pin; non-inverting (3-state)
More Information

Links

Standard ICs quick find
Logic sections