ProductsLogicAUP

New AUP products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

New Single-Gate AUP Products

 74AUP1G191.8V single low-power 1-of-2 decoder/multiplexer with a common output enable
74AUP1G19GWPicoGate-6ProductionSOT363Pb-FreeMSL=1
74AUP1G19GMXSON-6ProductionSOT886Pb-FreeMSL=1
74AUP1G19GFXSON-6ProductionSOT891Pb-FreeMSL=1
Family Functions Literature Models Support Docs
 74AUP1T573.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1T583.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1T983.3V single low-power configurable multiple function gate with voltage-level translator
More Information

Links

Standard ICs quick find
Standard ICs sections