ProductsLogicAUPGates

AUP gates

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate AUP Gates

 74AUP1G001.8V single low-power 2-input NAND gate
 74AUP1G021.8V single low-power 2-input NOR gate
 74AUP1G081.8V single low-power 2-input AND gate
 74AUP1G111.8V single low-power 3-input AND gate
 74AUP1G321.8V single low-power 2-input OR gate
 74AUP1G381.8V single low-power 2-input NAND gate with open-drain output
 74AUP1G571.8V single low-power configurable multiple function gate
 74AUP1T573.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1G581.8V single low-power configurable multiple function gate
 74AUP1T583.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1G861.8V single low-power 2-input EXCLUSIVE-OR gate
 74AUP1G971.8V single low power configurable multiple function gate
 74AUP1T973.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1G981.8V single low-power configurable multiple function gate
 74AUP1T983.3V single low-power configurable multiple function gate with voltage-level translator
74AUP1T98GWPicoGate-6ProductionSOT363Pb-FreeMSL=1
74AUP1T98GMXSON-6ProductionSOT886Pb-FreeMSL=1
74AUP1T98GFXSON-6ProductionSOT891Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74AUP1G3321.8V single low-power 3-input OR gate
 74AUP1G3861.8V single low-power 3-input EXCLUSIVE-OR gate
 74AUP1G8851.8V single low-power dual function gate
 74AUP1G08321.8V single low-power 3-input AND-OR gate
 74AUP1G32081.8V single low-power 3-input OR-AND gate

Dual-Gate AUP Gates

 74AUP2G001.8V dual low-power dual 2-input NAND gate
 74AUP2G021.8V dual low-power 2-input NOR gate
 74AUP2G081.8V dual low-power dual 2-input AND gate
 74AUP2G321.8V dual low-power dual 2-input OR gate
 74AUP2G381.8V dual low-power 2-input NAND gate with open-drain outputs
 74AUP2G861.8V dual low-power 2-input EXCLUSIVE-OR gate
More Information

Links

Standard ICs quick find
Standard ICs sections