ProductsLogicAUPGates

AUP configurable multiple function gates

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate AUP Configurable Multiple Function Gates

 74AUP1G571.8V single low-power configurable multiple function gate
74AUP1G57GWPicoGate-6ProductionSOT363Pb-FreeMSL=1
74AUP1G57GMXSON-6ProductionSOT886Pb-FreeMSL=1
74AUP1G57GFXSON-6DevelopmentSOT891Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Samples More...
 74AUP1T573.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1G581.8V single low-power configurable multiple function gate
 74AUP1T583.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1G971.8V single low power configurable multiple function gate
 74AUP1T973.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1G981.8V single low-power configurable multiple function gate
 74AUP1T983.3V single low-power configurable multiple function gate with voltage-level translator
More Information

Links

Standard ICs quick find
Standard ICs sections