Products
Logic
AUP
Gates
AUP gates
Products
More Info
Products
Click
for
datasheet
. Also, see
datasheet disclaimer
.
,
,
indicate product status. Click
or
for more or less detail.
Single-Gate AUP Gates
74AUP1G00
1.8V single low-power 2-input NAND gate
74AUP1G02
1.8V single low-power 2-input NOR gate
74AUP1G08
1.8V single low-power 2-input AND gate
74AUP1G11
1.8V single low-power 3-input AND gate
74AUP1G32
1.8V single low-power 2-input OR gate
74AUP1G38
1.8V single low-power 2-input NAND gate with open-drain output
74AUP1G57
1.8V single low-power configurable multiple function gate
74AUP1T57
3.3V single low-power configurable multiple function gate with voltage-level translator
74AUP1G58
1.8V single low-power configurable multiple function gate
74AUP1T58
3.3V single low-power configurable multiple function gate with voltage-level translator
74AUP1G86
1.8V single low-power 2-input EXCLUSIVE-OR gate
74AUP1G97
1.8V single low power configurable multiple function gate
74AUP1T97
3.3V single low-power configurable multiple function gate with voltage-level translator
74AUP1G98
1.8V single low-power configurable multiple function gate
74AUP1T98
3.3V single low-power configurable multiple function gate with voltage-level translator
74AUP1G332
1.8V single low-power 3-input OR gate
74AUP1G386
1.8V single low-power 3-input EXCLUSIVE-OR gate
74AUP1G885
1.8V single low-power dual function gate
74AUP1G0832
1.8V single low-power 3-input AND-OR gate
74AUP1G3208
1.8V single low-power 3-input OR-AND gate
Dual-Gate AUP Gates
74AUP2G00
1.8V dual low-power dual 2-input NAND gate
74AUP2G02
1.8V dual low-power 2-input NOR gate
74AUP2G08
1.8V dual low-power dual 2-input AND gate
74AUP2G32
1.8V dual low-power dual 2-input OR gate
74AUP2G38
1.8V dual low-power 2-input NAND gate with open-drain outputs
74AUP2G86
1.8V dual low-power 2-input EXCLUSIVE-OR gate
More Information
Links
AUP
Family
AUP AND
Gates
AUP NAND
Gates
AUP OR
Gates
AUP NOR
Gates
AUP EXCLUSIVE-OR
Gates
AUP OR-AND
Gates
AUP Combination
Gates
AUP Configurable Multiple Function
Gates
Gate
Functions
Standard ICs quick find
Standard ICs sections
Product
families & functions
Literature
brochures, leaflets, presentations
Packaging
specs & SOT #s
Support
manuals, models, FAQ, software, demoboards
Quality
handbook, markings
Contact
sales, distributors