ProductsLogicAUP

All AUP products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate AUP Products

 74AUP1G001.8V single low-power 2-input NAND gate
 74AUP1G021.8V single low-power 2-input NOR gate
 74AUP1G041.8V single low-power inverter
 74AUP1GU041.8V single low-power unbuffered inverter
 74AUP1Z041.8V single low-power X-tal driver with enable and internal resistor
 74AUP1G061.8V single low-power inverter with open-drain output
 74AUP1G071.8V single low-power buffer with open-drain output
 74AUP1G081.8V single low-power 2-input AND gate
 74AUP1G111.8V single low-power 3-input AND gate
 74AUP1G141.8V single low-power schmitt-trigger inverter
 74AUP1G171.8V single low-power schmitt-trigger buffer
 74AUP1G181.8V single low-power 1-of-2 demultiplexer with deselected output (3-state)
 74AUP1G191.8V single low-power 1-of-2 decoder/multiplexer with a common output enable
 74AUP1G321.8V single low-power 2-input OR gate
 74AUP1G341.8V single low-power buffer
 74AUP1G381.8V single low-power 2-input NAND gate with open-drain output
74AUP1G38GWPicoGate-5ProductionSOT353-1Pb-FreeMSL=1
74AUP1G38GMXSON-6ProductionSOT886Pb-FreeMSL=1
74AUP1G38GFXSON-6ProductionSOT891Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Samples More...
 74AUP1T341.8V single low-power dual-supply voltage translating buffer
 74AUP1T451.8V single low-power dual supply voltage translating transceiver (3-state)
 74AUP1G571.8V single low-power configurable multiple function gate
 74AUP1T573.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1G581.8V single low-power configurable multiple function gate
 74AUP1T583.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1G741.8V single low-power D-type flip-flop with set and reset; positive-edge trigger
 74AUP1G791.8V single low-power D-type flip-flop; positive-edge trigger
 74AUP1G801.8V single low-power D-type flip-flop; positive-edge trigger
 74AUP1G861.8V single low-power 2-input EXCLUSIVE-OR gate
 74AUP1G971.8V single low power configurable multiple function gate
 74AUP1T973.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1G981.8V single low-power configurable multiple function gate
 74AUP1T983.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1G1251.8V single low-power buffer/line driver (3-state)
 74AUP1Z1251.8V single low-power X-tal driver with enable and internal resistor
 74AUP1G1261.8V single low-power buffer/line driver (3-state)
 74AUP1G1321.8V single low-power 2-input NAND Schmitt trigger
 74AUP1G1571.8V single low-power 2-input multiplexer
 74AUP1G1581.8V single low-power 2-input multiplexer; inverting
 74AUP1G1751.8V single low-power D-type flip-flop with reset; positive-edge trigger
 74AUP1G2401.8V single low-power inverting buffer/line driver; 3-state
 74AUP1G3321.8V single low-power 3-input OR gate
 74AUP1G3731.8V single low-power D-type transparent latch (3-state)
 74AUP1G3741.8V single low-power D-type flip-flop; positive-edge-trigger (3-state)
 74AUP1G3861.8V single low-power 3-input EXCLUSIVE-OR gate
 74AUP1G8851.8V single low-power dual function gate
 74AUP1G08321.8V single low-power 3-input AND-OR gate
 74AUP1G32081.8V single low-power 3-input OR-AND gate

Dual-Gate AUP Products

 74AUP2G001.8V dual low-power dual 2-input NAND gate
 74AUP2G021.8V dual low-power 2-input NOR gate
 74AUP2G041.8V dual low-power inverter
 74AUP2GU041.8V dual low-power unbuffered inverter
 74AUP2G071.8V dual low-power buffer with open-drain output
 74AUP2G081.8V dual low-power dual 2-input AND gate
 74AUP2G141.8V dual low-power schmitt-trigger inverter
 74AUP2G171.8V dual low-power Schmitt trigger
 74AUP2G321.8V dual low-power dual 2-input OR gate
 74AUP2G341.8V dual low-power buffer
 74AUP2G381.8V dual low-power 2-input NAND gate with open-drain outputs
 74AUP2G791.8V dual low-power D-type flip-flop; positive-edge trigger
 74AUP2G801.8V dual low-power D-type flip-flop; positive-edge trigger
 74AUP2G861.8V dual low-power 2-input EXCLUSIVE-OR gate
 74AUP2G1251.8V dual low-power buffer/line driver (3-state)
 74AUP2G1261.8V dual low-power buffer/line driver (3-state)
 74AUP2G1321.8V dual low-power 2-input NAND Schmitt trigger
 74AUP2G1571.8V single low-power 2-input multiplexer
 74AUP2G2401.8V dual low-power inverting buffer/line driver (3-state)
 74AUP2G2411.8V dual low-power buffer/line driver (3-state)

Triple-Gate AUP Products

 74AUP3G041.8V triple low-power inverter
More Information

Links

Standard ICs quick find
Standard ICs sections