ProductsInterfaceLow Power Audio Amplifiers

Low power audio amplifiers

Headphone Drivers
All of our headphone drivers have the following features:
  • 2 Channel Class AB Operation
  • -40 to +85 °C Operating Temperature Range
  • 3V to 7V Single Supply (VDC)
  • 1.5V to 3.5V Dual Supply (±VDC)
  • 60mW Maximum Output Power at (THD + N)/S < 0.1%
  • 5V/μs Slew Rate
  • 25mW Maximum Power Dissipation
  • Short Circuit Protection
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 NE58633 Noise reduction class-D headphone driver amplifier
 TDA1308 Class AB stereo headphone driver
 TDA1308A Class AB stereo headphone driver (lower supply voltage capable TDA1308)
TDA1308ATSO-8ProductionSOT96-1                
TDA1308AUKCSP-8SamplingCSP-TDA1308APb-Free        
Functions Literature Support Docs Price Buy Online More...
Speaker Amplifiers
All of our speaker amplifiers have the following features:
  • Low Saturation Voltage of Output Stage
  • Gain can be Fixed with External Resistors
  • Low-Current Standby Mode Invoked by CMOS Compatible Levels
  • No Switch-On/Switch-Off Plops
  • High Supply Voltage Ripple Rejection
  • Protected Against Electrostatic Discharge
  • Short-Circuit Protection
  • Thermal Shutdown Protection
Power Rating Examples
Following are sample power ratings under various operating conditions for continuous, sinewave-driven output. The conditions listed are not necessarily recommended operating conditions, but rather are listed to show that the performance varies significanlty under different operating conditions. Please consult datasheet for guaranteed performance under the specified operating conditions.
Product Package Rth(j-a) VCC PO at 10% THD PDMAX Tamb(max)
TDA8541T SO-8 160°C/W 5V 1 Channel x 1.2W at 8Ω 0.62W 50°C
TDA8542TS SSOP-20 110°C/W 3.3V 2 Channels x 0.65W at 4Ω
2 Channels x 0.55W at 8Ω
1.12W
0.6W
27°C
84°C
5V 2 Channels x 1.2W at 8Ω
2 Channels x 0.7W at 16Ω
1W
0.8W
40°C
62°C
TDA8542AT SO-20 60°C/W 6V 2 Channels x 1.5W at 8Ω 1.5W 60°C
TDA8543T SO-16 100°C/W 5V 1 Channel x 1.2W at 8Ω 0.7W 80°C
7.5V 1 Channel x 1.4W at 16Ω 0.9W 60°C
9V 1 Channel x 1.3W at 25Ω 0.97W 60°C
TDA8547TS SSOP-20 110°C/W 3.3V 1 Channel x 1.2W at 4Ω
2 Channels x 1.2W at 4Ω
1 Channel x 0.6W at 8Ω
2 Channels x 0.6W at 8Ω
0.58W
1.12W
0.3W
0.6W
86°C
27°C
117°C
84°C
5V 1 Channel x 1.2W at 8Ω
2 Channels x 1.2W at 8Ω
1 Channel x 0.7W at 16Ω
2 Channels x 0.7W at 16Ω
0.67W
1W
0.35W
0.7W
76°C
40°C
112°C
73°C
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 SA58631 3W BTL audio amplifier
 SA58632 2 x 2.2W BTL audio amplifier
 SA58637 2 x 2.2W BTL audio amplifier
 SA58670 2.1W per channel stereo class-D audio amplifier
 SA58670A 2.1W per channel stereo class-D audio amplifier
 SA58671 1.2W per channel stereo class D audio amplifier
 SA58672 3.0W per channel mono class-D audio amplifier
 TDA8541 1W BTL audio amplifier
 TDA8542 2 x 0.7W BTL audio amplifier
 TDA8542A 2 x 1.5W BTL audio amplifier
 TDA8543 2W BTL audio amplifier
 TDA8547 2 x 0.7W BTL audio amplifier with output channel switching
Standard ICs quick find
Interface sections