ProductsLogicALVT

ALVT transceivers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

16-Bit ALVT Transceivers

 74ALVT162453.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)
 74ALVT1622453.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74ALVT165003.3V 18-Bit Universal Bus Transceiver; Negative-Edge Trigger Clock with Bus Hold (3-State)
 74ALVT165013.3V 18-Bit Universal Bus Transceiver; Positive-Edge Trigger Clock with Bus Hold (3-State)
 74ALVT165433.3V 16-Bit Latched Transceiver; Non-Inverting with Bus Hold (3-State)
 74ALVT166003.3V 18-Bit Universal Bus Transceiver; Negative-Edge Trigger Clock with Bus Hold (3-State)
 74ALVT166013.3V 18-Bit Universal Bus Transceiver; Positive Edge-Trigger Clock with Bus Hold (3-State)
 74ALVT166463.3V 16-Bit Transceiver/Register with Bus Hold (3-State)
 74ALVT166523.3V 16-Bit Transceiver/Register; Non-Inverting with Bus Hold (3-State)
 74ALVT169523.3V 16-Bit Registered Transceiver with Bus Hold (3-State)
 74ALVT169533.3V 16-Bit Registered Transceiver; Inverting with Bus Hold (3-State)
74ALVT16953DLSSOP-56DiscontinuedSOT371-1                
74ALVT16953DGGTSSOP-56DiscontinuedSOT364-1                
Family Functions Literature Support Docs
More Information

Links

Standard ICs quick find
Standard ICs sections