Products
Logic
ALVT
All ALVT products
Products
More Info
Products
Click
for
datasheet
. Also, see
datasheet disclaimer
.
,
,
indicate product status. Click
or
for more or less detail.
16-Bit ALVT Products
74ALVT16240
3.3V 16-Bit Buffer/Line Driver; Inverting with Bus Hold (3-State)
74ALVT162240
3.3V 16-Bit Buffer/Line Driver; Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
74ALVT16241
3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
74ALVT162241
3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
74ALVT16244
3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
74ALVT162244
3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
74ALVT16245
3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)
74ALVT162245
3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
74ALVT16260
3.3V 12-Bit to 24-Bit Multiplexed D-Type Latch with Bus Hold (3-State)
74ALVT16344
3.3V 1-to-4 Address Driver with Bus Hold (3-State)
74ALVT162344
3.3V 1-to-4 Address Driver with Bus Hold and 30 Ohm Termination Resistors (3-State)
74ALVT16373
3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State)
74ALVT16374
3.3V 16-bit D-type flip-flop; positive-edge trigger with bus hold (3-state)
74ALVT16500
3.3V 18-Bit Universal Bus Transceiver; Negative-Edge Trigger Clock with Bus Hold (3-State)
74ALVT16501
3.3V 18-Bit Universal Bus Transceiver; Positive-Edge Trigger Clock with Bus Hold (3-State)
74ALVT16541
3.3V 16-Bit Buffer/Line Driver with Bus Hold (3-State)
Datasheet
(Feb 13, 1998)
74ALVT16541DL
SSOP-48
Discontinued
SOT370-1
74ALVT16541DGG
TSSOP-48
Discontinued
SOT362-1
Family
Functions
Literature
Support Docs
74ALVT16543
3.3V 16-Bit Latched Transceiver; Non-Inverting with Bus Hold (3-State)
74ALVT16600
3.3V 18-Bit Universal Bus Transceiver; Negative-Edge Trigger Clock with Bus Hold (3-State)
74ALVT16601
3.3V 18-Bit Universal Bus Transceiver; Positive Edge-Trigger Clock with Bus Hold (3-State)
74ALVT16646
3.3V 16-Bit Transceiver/Register with Bus Hold (3-State)
74ALVT16652
3.3V 16-Bit Transceiver/Register; Non-Inverting with Bus Hold (3-State)
74ALVT16731
3.3V 1-to-4 Address Register/Driver with Bus Hold (3-State)
74ALVT162731
3.3V 1-to-4 Address Register/Driver with 30 Ohm Termination Resistors with Bus Hold (3-State)
74ALVT16821
3.3V 20-bit D-type flip-flop; positive-edge trigger with bus hold (3-state)
74ALVT162821
3.3V 20-bit D-type flip-flop; positive-edge trigger with bus hold and 30 ohm termination resistors (3-state)
74ALVT16823
3.3V 18-bit D-type flip-flop with reset; positive-edge trigger with bus hold (3-state)
74ALVT162823
3.3V 18-bit D-type flip-flop with reset; positive-edge trigger with bus hold and 30 ohm termination resistors (3-state)
74ALVT16827
3.3V 20-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
74ALVT162827
3.3V 20-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
74ALVT16841
3.3V 20-Bit 10-Bit Bus Interface Latch; Non-Inverting with Bus Hold (3-State)
74ALVT16899
3.3V 18-Bit Latched Transceiver with Parity Generator/Checker with Bus Hold (3-State)
74ALVT16952
3.3V 16-Bit Registered Transceiver with Bus Hold (3-State)
74ALVT16953
3.3V 16-Bit Registered Transceiver; Inverting with Bus Hold (3-State)
More Information
Links
ALVT
Family
Standard ICs quick find
Standard ICs sections
Product
families & functions
Literature
brochures, leaflets, presentations
Packaging
specs & SOT #s
Support
manuals, models, FAQ, software, demoboards, tools, training
Quality
handbook, markings
Contact
sales, distributors