ProductsLogicALVT

All ALVT products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

16-Bit ALVT Products

 74ALVT162403.3V 16-Bit Buffer/Line Driver; Inverting with Bus Hold (3-State)
 74ALVT1622403.3V 16-Bit Buffer/Line Driver; Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74ALVT162413.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74ALVT1622413.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74ALVT162443.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74ALVT1622443.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
74ALVT162244DLSSOP-48ProductionSOT370-1Pb-FreeMSL=1
74ALVT162244DGGTSSOP-48ProductionSOT362-1Pb-Free        
Family Functions Literature Models Support Docs Price Buy Online More...
 74ALVT162453.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)
 74ALVT1622453.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74ALVT162603.3V 12-Bit to 24-Bit Multiplexed D-Type Latch with Bus Hold (3-State)
 74ALVT163443.3V 1-to-4 Address Driver with Bus Hold (3-State)
 74ALVT1623443.3V 1-to-4 Address Driver with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74ALVT163733.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State)
 74ALVT163743.3V 16-bit D-type flip-flop; positive-edge trigger with bus hold (3-state)
 74ALVT165003.3V 18-Bit Universal Bus Transceiver; Negative-Edge Trigger Clock with Bus Hold (3-State)
 74ALVT165013.3V 18-Bit Universal Bus Transceiver; Positive-Edge Trigger Clock with Bus Hold (3-State)
 74ALVT165413.3V 16-Bit Buffer/Line Driver with Bus Hold (3-State)
 74ALVT165433.3V 16-Bit Latched Transceiver; Non-Inverting with Bus Hold (3-State)
 74ALVT166003.3V 18-Bit Universal Bus Transceiver; Negative-Edge Trigger Clock with Bus Hold (3-State)
 74ALVT166013.3V 18-Bit Universal Bus Transceiver; Positive Edge-Trigger Clock with Bus Hold (3-State)
 74ALVT166463.3V 16-Bit Transceiver/Register with Bus Hold (3-State)
 74ALVT166523.3V 16-Bit Transceiver/Register; Non-Inverting with Bus Hold (3-State)
 74ALVT167313.3V 1-to-4 Address Register/Driver with Bus Hold (3-State)
 74ALVT1627313.3V 1-to-4 Address Register/Driver with 30 Ohm Termination Resistors with Bus Hold (3-State)
 74ALVT168213.3V 20-bit D-type flip-flop; positive-edge trigger with bus hold (3-state)
 74ALVT1628213.3V 20-bit D-type flip-flop; positive-edge trigger with bus hold and 30 ohm termination resistors (3-state)
 74ALVT168233.3V 18-bit D-type flip-flop with reset; positive-edge trigger with bus hold (3-state)
 74ALVT1628233.3V 18-bit D-type flip-flop with reset; positive-edge trigger with bus hold and 30 ohm termination resistors (3-state)
 74ALVT168273.3V 20-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74ALVT1628273.3V 20-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74ALVT168413.3V 20-Bit 10-Bit Bus Interface Latch; Non-Inverting with Bus Hold (3-State)
 74ALVT168993.3V 18-Bit Latched Transceiver with Parity Generator/Checker with Bus Hold (3-State)
 74ALVT169523.3V 16-Bit Registered Transceiver with Bus Hold (3-State)
 74ALVT169533.3V 16-Bit Registered Transceiver; Inverting with Bus Hold (3-State)
More Information

Links

Standard ICs quick find
Standard ICs sections