ProductsLogicALVC

ALVC registers for memory modules

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

16-Bit ALVC Registers for Memory Modules

 74ALVC16334A 3.3V 16-Bit Registered Driver with Inverted Register Enable (3-State)
 74ALVC162334A 3.3V 16-Bit Registered Driver with Inverted Register Enable with 30 Ohm Termination Resistors (3-State)
 74ALVCHS16830 3.3V 18-Bit to 36-Bit Address Driver with Bus Hold (3-State)
 74ALVCHS162830 3.3V 18-Bit to 36-Bit Address Driver with Bus Hold (3-State)
 74ALVC16834A 3.3V 18-Bit Registered Driver with Inverted Register Enable (3-State)
 74ALVC162834A 3.3V 18-Bit Registered Driver with Inverted Register Enable with 30 Ohm Termination Resistors (3-State)
 74ALVC16835A 3.3V 18-Bit Registered Driver (3-State)
 74ALVC162835A 3.3V 18-Bit Registered Driver with 30 Ohm Termination Resistors (3-State)
 74ALVC16836A 3.3V 20-Bit Registered Driver with Inverted Register Enable (3-State)
 74ALVC162836A 3.3V 20-Bit Registered Driver with Inverted Register Enable with 30 Ohm Termination Resistors (3-State)
More Information

Links

Standard ICs quick find
Logic sections