![]() |
|||||
|
|||||
ALVC family overviewIntroduction
With typical propagation delays of less than 3ns, ALVC devices are perfect for use in memory buffering, multiplexing, and for interfacing with 3.3V synchronous DRAMs.
Furthermore, given a standard 24mA drive capability at 3.3V and a static power consumption of 40uA or less, ALVC is ideal for all types of low-power/low-voltage applications.
Another feature the ALVC family offers is the ability to directly interface with LVTTL levels.
Additionally, ALVC devices are specified for operation from -40°C to 85°C, feature flow-through standard pin-out architecture, and exhibit low inductance, low noise, and low ground bounce properties.
The ALVC family also offers bus hold and damping resistors as options.
This gives designers a wide variety of bus interface functions.
This makes them especially attractive for 3V/5V mixed voltage designs.
NXP Semiconductors provides ALVC products that fulfill the PC100 logic interface requirements.
Applications
Features
More Information
Links
|
|||||