ProductsLogicALVC

ALVC flip-flops

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

ALVC Flip-Flops

 74ALVC743.3V dual D-type flip-flop with set and reset; positive-edge trigger
 74ALVC3743.3V octal D-type flip-flop, positive-edge trigger (3-state)
 74ALVC5743.3V octal D-type flip-flop, positive-edge trigger; broadside pinout (3-state)

16-Bit ALVC Flip-Flops

 74ALVCH163743.3V 16-bit D-type flip-flop; positive-edge trigger with bus hold (3-state)
 74ALVCH168213.3V 20-bit D-type flip-flop; positive-edge trigger with bus hold (3-state)
 74ALVCH168233.3V 18-bit D-type flip-flop with reset; positive-edge trigger with bus hold (3-state)
More Information

Links

Standard ICs quick find
Standard ICs sections