ProductsLogicALVC

ALVC buffers/drivers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

ALVC Buffers/Drivers

 74ALVC1253.3V Quad Buffer/Line Driver (3-State)
 74ALVC2443.3V Octal Buffer/Line Driver; Non-Inverting (3-State)
 74ALVC5413.3V Octal Buffer/Line Driver (3-State)

16-Bit ALVC Buffers/Drivers

 74ALVC162443.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State)
 74ALVCH162443.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74ALVCH1622443.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74ALVCH165403.3V 16-Bit Buffer/Line Driver; Inverting with Bus Hold (3-State)
 74ALVCH168253.3V 18-Bit Buffer/Line Driver with Bus Hold (3-State)
 74ALVCH168273.3V 20-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74ALVCH1628273.3V 20-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
More Information

Links

Standard ICs quick find
Standard ICs sections