ProductsLogicAHC

AHC(T) buffers/drivers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate AHC(T) Buffers/Drivers

 74AHC1G065V Single Inverter with Open-Drain Outputs
 74AHCT1G065V Single Inverter with Open-Drain Outputs; TTL Enabled
 74AHC1G075V Single Buffer with Open-Drain Outputs
74AHC1G07GVPicoGate-5ProductionSOT753Pb-FreeMSL=1
74AHC1G07GWPicoGate-5ProductionSOT353-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Markings Price Buy Online More...
 74AHCT1G075V Single Buffer with Open-Drain Outputs; TTL Enabled
 74AHC1G1255V Single Buffer/Line Driver with Active LOW Output Enable (3-State)
 74AHCT1G1255V Single Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74AHC1G1265V Single Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74AHCT1G1265V Single Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State)

Dual-Gate AHC(T) Buffers/Drivers

 74AHC2G1255V Dual Bus Buffer/Line Driver (3-State)
 74AHCT2G1255V Dual Bus Buffer/Line Driver; TTL Enabled (3-State)
 74AHC2G1265V Dual Bus Buffer/Line Driver (3-State)
 74AHCT2G1265V Dual Bus Buffer/Line Driver; TTL Enabled (3-State)
 74AHC2G2415V Dual Buffer/Line Driver (3-State)
 74AHCT2G2415V Dual Buffer/Line Driver; TTL Enabled (3-State)

AHC(T) Buffers/Drivers

 74AHC1255V Quad Buffer/Line Driver with Active LOW Output Enable (3-State)
 74AHCT1255V Quad Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74AHC1265V Quad Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74AHCT1265V Quad Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State)
 74AHC2445V Buffer/Line Driver; Non-Inverting (3-State)
 74AHCT2445V Buffer/Line Driver; Non-Inverting; TTL Enabled (3-State)
 74AHC5415V Octal Buffer/Line Driver (3-State)
 74AHCT5415V Octal Buffer/Line Driver; TTL Enabled (3-State)
More Information

Links

Standard ICs quick find
Standard ICs sections