ProductsLogicAHC

Single-gate AHC(T) products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate AHC(T) Products

 74AHC1G00 5V Single 2-Input NAND Gate
 74AHCT1G00 5V Single 2-Input NAND Gate; TTL Enabled
 74AHC1G02 5V Single 2-Input NOR Gate
 74AHCT1G02 5V Single 2-Input NOR Gate; TTL Enabled
 74AHC1G04 5V Single Inverter
 74AHCT1G04 5V Single Inverter; TTL Enabled
 74AHC1GU04 5V Single Inverter (Unbuffered)
 74AHC1G06 5V Single Inverter with Open-Drain Outputs
 74AHCT1G06 5V Single Inverter with Open-Drain Outputs; TTL Enabled
 74AHC1G07 5V Single Buffer with Open-Drain Outputs
 74AHCT1G07 5V Single Buffer with Open-Drain Outputs; TTL Enabled
 74AHC1G08 5V Single 2-Input AND Gate
 74AHCT1G08 5V Single 2-Input AND Gate; TTL Enabled
 74AHC1G09 5V single 2-input AND gate with open-drain output
 74AHC1G14 5V Single Inverting Schmitt-Trigger
74AHC1G14GVPicoGate-5ProductionSOT753Pb-FreeMSL=1
74AHC1G14GWPicoGate-5ProductionSOT353-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Markings Price Buy Online More...
 74AHCT1G14 5V Single Inverting Schmitt-Trigger; TTL Enabled
 74AHC1G32 5V Single 2-Input OR Gate
 74AHCT1G32 5V Single 2-Input OR Gate; TTL Enabled
 74AHC1G66 Single 5V single-pole, single-throw bilateral analog switch (SPST-NO)
 74AHCT1G66 Single 5V single-pole, single-throw bilateral analog switch (SPST-NO); TTL enabled
 74AHC1G79 5V single D-type flip-flop; positive-edge trigger
 74AHCT1G79 5V single D-type flip-flop; positive-edge trigger; TTL enabled
 74AHC1G86 5V Single 2-Input EXCLUSIVE-OR Gate
 74AHCT1G86 5V Single 2-Input EXCLUSIVE-OR Gate; TTL Enabled
 74AHC1G125 5V Single Buffer/Line Driver with Active LOW Output Enable (3-State)
 74AHCT1G125 5V Single Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74AHC1G126 5V Single Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74AHCT1G126 5V Single Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State)

Links

Standard ICs quick find
Logic sections