ProductsLogicABT

ABT family overview

Introduction
NXP 74ABT and 74ABT16 Advanced BiCMOS families combine the low power dissipation and low noise of CMOS with the high speed and high output drive of bipolar products. The 74ABTxxx and 74ABT(H)16xxxA device families can operate at either TTL or CMOS logic input levels. These devices operate from a power supply of 4.5V to 5.5V.
Applications
  • Backplane drivers
  • Advanced bus interfaces
  • Computer peripherals
  • Desktop PCs
  • Workstations
  • Telecom switching equipement
  • Network routers and switches
Features
  • 3ns typical propagation delay
  • Output drive capability IOH / IOL = +64 / -32mA
  • Supply voltage range VCC = 4.5V to 5.5V
  • Power-up / power-down 3-state
  • Live insertion/extraction permitted
  • ESD protection exceeds 2000V
  • Optional on ABT16: Bus-Hold on data inputs
  • Optional: Buffers and drivers with 30 ohm integrated series termination
More Information

Links

Standard ICs quick find
Logic sections