ProductsLogicABT

ABT latches

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

ABT Latches

 74ABT373A 5V Octal D-Type Transparent Latch (3-State)
 74ABT573A 5V Octal D-Type Transparent Latch (3-State)
 74ABT841 5V 10-Bit Bus Interface Latch; Non-Inverting (3-State)
 74ABT843 5V 9-Bit Bus Interface Latch; Non-Inverting (3-State)
 74ABT845 5V 8-Bit Bus Interface Latch; Non-Inverting (3-State)

16-Bit ABT Latches

 74ABT16260 5V 12-Bit to 24-Bit Multiplexed D-Type Latch (3-State)
 74ABT16373B 5V 16-Bit D-Type Transparent Latch (3-State)
 74ABTH16373B 5V 16-Bit D-Type Transparent Latch with Bus Hold (3-State)
 74ABT16841A 5V 20-Bit Bus Interface Latch; Non-Inverting (3-State)
 74ABTH16841A 5V 20-Bit Bus Interface Latch; Non-Inverting with Bus Hold (3-State)
More Information

Links

Standard ICs quick find
Logic sections