ProductsLogicABT

ABT flip-flops

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

ABT Flip-Flops

 74ABT74 5V dual D-type flip-flop with set and reset; positive-edge trigger
 74ABT273A 5V D-type flip-flop with reset; positive-edge trigger
 74ABT374A 5V D-type flip-flop; positive-edge trigger (3-state)
 74ABT377A 5V octal D-type flip-flop with data enable; positive-edge trigger
 74ABT534A 5V octal D-type flip-flop; positive-edge trigger; inverting (3-state)
 74ABT574A 5V octal D-type flip-flop; positive-edge trigger; broadside pinout (3-state)
 74ABT821 5V 10-bit D-type flip-flop; positive-edge trigger (3-state)
 74ABT823 5V 9-bit D-type flip-flop with reset; positive-edge trigger (3-state)
 74ABT5074 5V synchronizing dual D-type flip-flop/clock driver with set and reset

16-Bit ABT Flip-Flops

 74ABT16273 5V 16-bit D-type flip-flop with reset; positive-edge trigger
 74ABTH16273 5V 16-bit D-type flip-flop with reset; positive-edge trigger with bus hold
 74ABT16374B 5V 16-bit D-type flip-flop; positive-edge trigger (3-state)
 74ABTH16374B 5V 16-bit D-type flip-flop; positive-edge trigger with bus hold (3-state)
 74ABT16821A 5V 20-bit D-type flip-flop; positive-edge trigger (3-state)
 74ABTH16821A 5V 20-bit D-type flip-flop; positive-edge trigger with bus hold (3-state)
 74ABT16823A 5V 18-bit D-type flip-flop with reset; positive-edge trigger (3-state)
 74ABTH16823A 5V 18-bit D-type flip-flop with reset; positive-edge trigger with bus hold (3-state)
More Information

Links

Standard ICs quick find
Logic sections