ProductsMicrocontrollers80C51

P89V51RB2, P89V51RC2, and P89V51RD2 device highlight

Introduction
 

Key Features:

  • 80C51 core
  • Superior price/performance ratio
  • X2 clock mode
  • IAP and ISP
  • 16, 32, or 64 kilobytes of flash
  • 1024 bytes of data RAM
  • Low-power and power-down modes
A key feature of the P89V51RB2, P89V51RC2, and P89V51RD2 series of microcontrollers is its X2 mode option. The design engineer can choose to run the application with the conventional 80C51 clock rate (12 clocks per machine cycle) or select the X2 mode (6 clocks per machine cycle) to achieve twice the throughput at the same clock frequency. Another way to benefit from this feature is to keep the same performance by reducing the clock frequency by half, thus dramatically reducing the EMI.
Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

P89V51Rx2

 P89V51RB25V low power microcontroller with 16KB flash, 1KB RAM
 P89V51RC25V low power microcontroller with 32KB flash, 1KB RAM
P89V51RC2BNDIL-40DiscontinuedSOT129-1                
P89V51RC2FNDIL-40ProductionSOT129-1Pb-FreeMSL=1
P89V51RC2FAPLCC-44ProductionSOT187-2Pb-Free        
P89V51RC2FBCTQFP-44ProductionSOT376-1Pb-Free        
Device Family Functions Literature Support Docs Tools Consultants Price Buy Online More...
 P89V51RD25V low power microcontroller with 64KB flash, 1KB RAM
More Information

Links

Standard ICs quick find
Standard ICs sections