ProductsMicrocontrollers80C51

80C51 MCUs

Products

Parametric Filter (74)

RAM≥128B (73) ≥256B (67) ≥512B (45) ≥768B (19) ≥1KB (19) ≥2KB (6) ≥3KB (2) Don't Care
Code Memory≥32KB (27) ≥64KB (13) ROMless (12) Don't Care
Code Mem TypeOTP (27) Flash (26) External (12) ROM (9) Don't Care
GP Timers 0 (1) 1 (5) 2 (30) 3 (33) 4 (5) Don't Care
Special TimersWD (48) None (26) RTC (21) Don't Care
PWM Channels0 (25) 2 (10) 5 (39) Don't Care
UART Interface(s)1 (72) 2 (2) Don't Care
I2C Interface(s)0 (55) 1 (16) 2 (3) Don't Care
CAN Interface(s)0 (70) 1 (3) 2 (1) Don't Care
SPI Interface(s)0 (60) 1 (14) Don't Care
USB Interface(s)0 (74) Don't Care
ADC Channel(s)≥2 (10) ≥4 (10) ≥8 (7) None (64) Don't Care
DAC Channel(s)None (74) Don't Care
ADC/DAC Resolution10-Bits (10) Don't Care
I/O Pins20-40 (65) ≥40 (9) Don't Care
Program SecurityAvailable (62) Don't Care
Clocks/Instruction6 (44) 12 (30) Don't Care
Max Clock (MHz) 12 (1) 16 (7) 24 (6) 33 (51) 40 (9) Don't Care
Ext Interrupts≥1 (74) ≥2 (74) ≥3 (10) ≥4 (10) ≥5 (10) ≥6 (10) Don't Care
Ext Bus InterfaceYes (73) No (1) Don't Care
PackagePLCC (69) DIL (46) QFP (29) LQFP (28) TQFP (12) TSSOP (1) Don't Care
More Information

Links

Standard ICs quick find
Standard ICs sections