ProductsInterface16C

Ultra-small SC16CxxxB UARTs

Introduction
NXP Semiconductors now offers the world's smallest UARTs. Our micro-sized, advanced UARTs are available in an ultra-small 32-pin HVQFN package that saves over 70% space compared to traditional packages. These flexible, lead-free, high-performance, low-voltage products are ideal for space-constrained environments. They are register-compatible with industry standard 16C650, 16C750, 16C652, and 16C752 UARTs. They are fully compatible with existing code and drivers when used with operating systems such as Microsoft® Windows® (98, NT, 2000, XP, and CE) and Linux.
Features
  • Available with 1- or 2-channels
  • Small, lead-free 32-pin HVQFN package measures 5.0mm x 5.0mm x 0.85mm
  • UARTs support 5V, 3.3V, and 2.5V operation
  • UARTs have 5V tolerant inputs
  • Industrial temperature range (-40oC to +85oC)
  • Competitive commercial pricing
  • Up to 5Mbps baud rate operation
  • Up to 64 byte receive and transmit FIFOs
  • Typical 50uA sleep current
  • Programmable baud rate generators
  • Clock rates up to 80Mhz (using an external clock)
  • Fastest bus cycle time (43ns)
  • Power-save mode for battery application
  • Automatic software and hardware flow control
  • Programmable Xon/Xoff characters to eliminate data overflow
  • Support IrDA (up to 115.2Kbps) encoder/decoder interface
Applications
  • Battery-operated handheld terminals
  • Mobile phones
  • PDA, tablet, and notepad computers
  • Base stations
  • Industrial automation control
  • GPS
  • Bluetooth enabled devices
  • Wireless infrared products
Products

Available Products

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 SC16C650B2.5/3.3/5V single UART with 32-byte FIFOs and infrared (IrDA) encoder/decoder
 SC16C652B2.5/3.3/5V dual UART (DUART) with 32-byte FIFOs and infrared (IrDA) encoder/decoder; up to 5Mbps
 SC16C750B2.5/3.3/5V single UART with 64-byte FIFOs
SC16C750BIA44PLCC-44ProductionSOT187-2Pb-FreeMSL=3
SC16C750BIB64LQFP-64ProductionSOT314-2Pb-FreeMSL=1
SC16C750BIBSHVQFN-32ProductionSOT617-1Pb-FreeMSL=1
Device Family Functions Literature Models Support Docs Price Buy Online More...
 SC16C752B2.5/3.3/5V dual UART (DUART) with 64-byte FIFOs; up to 5Mbps
More Information

Literature

High-speed, low-voltage 16C UARTs with one, two, and four channels
NXP 2.5/3.3/5-V, 1/2/4-channel 16C UARTs SC16CxxxB
© November 2006; English; Ordering code: 9397 750 15766

Links

Standard ICs quick find
Standard ICs sections