|
Ultra-small SC16CxxxB UARTs
Introduction
NXP Semiconductors now offers the world's smallest UARTs.
Our micro-sized, advanced UARTs are available in an ultra-small 32-pin HVQFN package that saves over 70% space compared to traditional packages.
These flexible, lead-free, high-performance, low-voltage products are ideal for space-constrained environments.
They are register-compatible with industry standard 16C650, 16C750, 16C652, and 16C752 UARTs.
They are fully compatible with existing code and drivers when used with operating systems such as Microsoft® Windows® (98, NT, 2000, XP, and CE) and Linux.
Features
- Available with 1- or 2-channels
- Small, lead-free 32-pin HVQFN package measures 5.0mm x 5.0mm x 0.85mm
- UARTs support 5V, 3.3V, and 2.5V operation
- UARTs have 5V tolerant inputs
- Industrial temperature range (-40oC to +85oC)
- Competitive commercial pricing
- Up to 5Mbps baud rate operation
- Up to 64 byte receive and transmit FIFOs
- Typical 50uA sleep current
- Programmable baud rate generators
- Clock rates up to 80Mhz (using an external clock)
- Fastest bus cycle time (43ns)
- Power-save mode for battery application
- Automatic software and hardware flow control
- Programmable Xon/Xoff characters to eliminate data overflow
- Support IrDA (up to 115.2Kbps) encoder/decoder interface
Applications
- Battery-operated handheld terminals
- Mobile phones
- PDA, tablet, and notepad computers
- Base stations
- Industrial automation control
- GPS
- Bluetooth enabled devices
- Wireless infrared products
Products
Available Products
Click  for datasheet. Also, see datasheet disclaimer.  ,  ,  indicate product status. Click  or  for more or less detail.
More Information
Literature
Links
|
|
 | Interface sections |  |
|
- Product families & functions
- Literature brochures, leaflets, presentations
- Support manuals, models, FAQ, software, demoboards, tools, training
- Packaging specs & SOT #s
- Quality handbook, markings
- Contact sales, distributors
|
|
 | |  |
|
|