ProductsInterface16C

All 16C products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

All 16C Products

 SC16C550See SC16C550B replacement
 SC16C550B2.5/3.3/5V single UART with 16-byte FIFOs
 SC16C2550See SC16C2550B replacement
 SC16C2550B2.5/3.3/5V dual UART (DUART) with 16-byte FIFOs; up to 5Mbps
 SC16C2552See SC16C2552B replacement
 SC16C2552B2.5/3.3/5V dual UART (DUART) with 16-byte FIFOs, up to 5Mbps
 SC16C554See SC16C554B replacement
 SC16C554B2.5V/3.3V/5V quad UART with 16-byte FIFOs; up to 5Mbps
 SC16C554DSee SC16C554DB replacement
 SC16C554DB2.5V/3.3V/5V quad UART with 16-byte FIFOs; up to 5Mbps; Motorola interface package option
 SC16C650ASee SC16C650B replacement
 SC16C650B2.5/3.3/5V single UART with 32-byte FIFOs and infrared (IrDA) encoder/decoder
 SC16C652See SC16C652B replacement
 SC16C652B2.5/3.3/5V dual UART (DUART) with 32-byte FIFOs and infrared (IrDA) encoder/decoder; up to 5Mbps
 SC16C654See SC16C654B replacement
 SC16C654B2.5V/3.3V/5V quad UART with 64-byte FIFOs and infrared (IrDA) encoder/decoder; up to 5Mbps; Motorola interface package option
 SC16C654DSee SC16C654DB replacement
 SC16C654DB2.5V/3.3V/5V quad UART with 64-byte FIFOs and infrared (IrDA) encoder/decoder; up to 5Mbps
 SC16C750See SC16C750B replacement
 SC16C750B2.5/3.3/5V single UART with 64-byte FIFOs
 SC16C751B2.5V/3.3V/5V single UART with 64-byte FIFOs
 SC16C752See SC16C752B replacement
 SC16C752B2.5/3.3/5V dual UART (DUART) with 64-byte FIFOs; up to 5Mbps
 SC16C754See SC16C754B replacement
 SC16C754B2.5V/3.3V/5V quad UART with 64-byte FIFOs; up to 5Mbps
 SC16C8502.5V to 3.3V single UART with 128-byte FIFOs, infrared (IrDA), 16/68-mode parallel bus interface; up to 5Mbps
 SC16C850L1.8V single UART with 128-byte FIFOs, infrared (IrDA), 16/68-mode parallel bus interface; up to 5Mbps
 SC16C850V1.8V single UART with 128-byte FIFOs, infrared (IrDA), XScale VLIO bus interface; up to 5Mbps
 SC16C850SV1.8V single UART with 128-byte FIFOs, infrared (IrDA), XScale VLIO bus interface; up to 20Mbps
 SC16C852L1.8V dual UART with 128-byte FIFOs, infrared (IrDA), 16/68-mode parallel bus interface; up to 5Mbps
 SC16C852V1.8V dual UART with 128-byte FIFOs, infrared (IrDA), XScale VLIO bus interface; up to 5Mbps
 SC16C852SV1.8V dual UART with 128-byte FIFOs, infrared (IrDA), XScale VLIO bus interface; up to 20Mbps
More Information

Links

Standard ICs quick find
Standard ICs sections